국가 선택
ARS1*-B2-IA**-** Ethernet-APL Rail Field SwitchFieldConnex®
Ethernet-APL rail field switch with 8, 16, 24 intrinsically safe Ex ia spur ports and screw/spring terminals with proxy support selectable for PROFIBUS PA field devices
주요 혜택 한눈에 보기
- Managed Ethernet-APL field switch for process industries
- PROFINET MRP, S2 redundancy and dynamic reconfiguration
- 2 ports each for 1000BASE-T and SFP transceivers
- Redundant power input 20 VDC ... 60 VDC
- Installation in Zone 2
- Physical layer diagnostics at the spur
- Configuration and diagnosis with FDI, web interface, PROFINET device functions and SNMP
- Support of network security
더 보기
참고
Pepperl+Fuchs GmbH 또는 Pepperl+Fuchs AG 명의로 전환 이전에 발행된 인증서, 적합성 선언서 등 모든 제품 관련 서류는 Pepperl+Fuchs SE에도 적용됩니다.
EN
- EN
- DE