국가 선택
UB2000-F54-U-V15 Ultrasonic Sensor
Single head system
주요 혜택 한눈에 보기
- Analog output 0 ... 10 V
- Measuring window adjustable
- Program input
- Synchronization options
- Deactivation option
- Temperature compensation
더 보기












참고
Pepperl+Fuchs GmbH 또는 Pepperl+Fuchs AG 명의로 전환 이전에 발행된 인증서, 적합성 선언서 등 모든 제품 관련 서류는 Pepperl+Fuchs SE에도 적용됩니다.
EN
- EN
- DE
- ES
- FR
- ZH
UB2000-F54-U-V15 기술 데이터
| Sensing range | 80 ... 2000 mm | |
| Adjustment range | 100 ... 2000 mm | |
| Dead band | 0 ... 80 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 175 kHz | |
| Response delay | ≤ 150 ms |
| LED green | solid green: monitoring system green flashing: program function | |
| LED yellow | solid yellow: object in the evaluation range yellow, flashing: program function, object detected | |
| LED red | flashing: normal mode: error Program function: no object detected permanently: Program mode, object uncertain |
| Operating voltage | UB | 15 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 55 mA |
| Synchronization | 1 synchronous input 0-level: -UB...+1 V 1-level: +4 V...+UB input impedance: > 12 KOhm synchronization pulse: 0,1 ... 28 ms | |||||||
| Synchronization frequency | ||||||||
| ||||||||
| Input type | 1 program input lower evaluation limit A1: -UB ... +1 V, upper evaluation limit A2: +4 V ... +UB input impedance: > 4.7 kΩ, pulse duration: ≥ 1 s |
| Output type | 1 analog output 0 ... 10 V | |
| Default setting | evaluation limit A1: 100 mm evaluation limit A2: 2000 mm | |
| Resolution | 0.47 mm | |
| Deviation of the characteristic curve | ± 1 % of full-scale value | |
| Repeat accuracy | ± 0.1 % of full-scale value | |
| Load impedance | ≥ 1 kOhm | |
| Temperature influence | ± 1.5 % of full-scale value |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, General Purpose | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug M12 x 1 , 5-pin | ||||||||||
| Degree of protection | IP65 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 100 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
관련 페이지
더 많은 정보를 찾고 계신가요? 관련 페이지에서 자유롭게 자세히 알아보세요.