AS-Interface Gateways with S2 Redundancy Improve Plant Availability

AS-Interface KE5 gateway

Downtimes with critical consequences occur in a wide range of industrial applications—including airports, where smooth baggage transport is essential. Even the smallest deviations can lead to delays, missed flights, and high costs, which can cause frustration for passengers.

With S2 redundancy integrated via firmware update, the PROFINET gateways can play a key role in keeping baggage handling systems running stable over the long term by reliably compensating for PLC failures and thus ensuring smooth airport operations.

application image of a luggage transportation system
AS-Interface PROFINET Gateway with S2 Redundancy and two PLCs connected

Double Protection in Case of Failure

Baggage handling systems are highly complex: they consist of roller conveyors, sorting systems, switches, scanner stations, and numerous motor, sensor, and control components. If a control unit fails, the entire conveyor belt can come to a standstill or even throw the sorting system out of sync. This is precisely where the use of PROFINET gateways with S2 redundancy can offer decisive added value: With two control units connected in parallel and a mechanism that seamlessly switches to the backup PLC in the event of a fault, operation can continue without restriction.

In standard operation, cyclic communication runs via the primary PLC, while the backup PLC runs passively and takes over communication if the primary controller fails. Thanks to the integrated S2 redundancy, signals from the field level stay available at all times, as they are automatically transferred to the secondary controller with virtually no delay. This avoids the risk of unplanned downtime, which is particularly critical in airports.

AS-Interface KE5 gateway in a control cabinet of a conveyor system

Comprehensive Web Server and Integrated REST API Improve System Transparency

PROFINET gateways are backward compatible and can be easily integrated into the control cabinet due to their slim housing design. Users benefit from the familiar flexibility and scalability that ASi systems offer: As soon as new conveyor sections, additional ASi modules, or safety functions are added, the redundant gateway can often be integrated without major restructuring. Even retrofitting older K20 modules to the new KE5 PROFINET modules with S2 redundancy can be done in just a few steps.

The gateways also feature an integrated web server with a modern operating concept. This meets the latest cybersecurity requirements and enables easy configuration and diagnostics via a desktop PC or mobile device.

The REST API interface allows both control-based and IIoT applications to be implemented. Parallel cloud communication enables easy data access and creates optimized process transparency.

Highlights of the PROFINET Gateways with S2 Redundancy

  • PROFINET gateways that can be connected to two redundantly designed control systems to ensure plant operation and prevent unplanned downtime even in the event of a fault
  • Ideal solution for time-critical applications such as airports, where delays in baggage transport can be very costly
  • Web-based configuration and device diagnostics via desktop PC or mobile device
  • REST API interface allows IIoT data to be transferred to the cloud for improved plant transparency