Cubical All-Rounder: UB*-F42 Series Ultrasonic Sensor with IO-Link

Visualization of UB*-F42 ultrasonic sensor with sound beam and connection cable

With the UB*-F42 series, Pepperl+Fuchs is expanding its already wide range of ultrasonic sensors with a true all-rounder that is suitable for a variety of applications: It can detect objects, record material consumption, measure fill levels, and monitor travel. The IO-Link interface enables it to be integrated into the IIoT. In addition to the actual measured values, the device transfers extensive process and status data that can be used for optimized control and predictive maintenance.

Proven Concept with New Features

Different versions of UB*-F42 ultrasonic sensors

The device concept for the UB*-F42 series has been proven over many years by the predecessor product of the same name and the conceptually identical K0 series. The new generation of sensors, however, has been improved in crucial ways, offering additional device versions as well as a wider range of functions and adjustment options. These features include an adjustable sound beam diameter, an especially small dead band, IP67 degree of protection for a high level of tightness against dust and humidity, andautomatic sensor synchronization.

The optional IO-Link interface simplifies both commissioning and parameterization, while also enabling direct access to all sensor parameters. In addition to the process values, these parameters include comprehensive diagnostic data regarding the device status, such as operating hours and temperature values. This allows predictive maintenance to be planned as needed.

Sidelooker version of UB*-F42 ultrasonic sensor

Options for Tight Installation Situations and Parallel Operation

Two versions of the UB*-F42 series with different detection ranges are also available in the sidelooker version. This design means that the ultrasonic transducer is rotated 90° in the housing, enabling the sensor to be easily installed in very confined spaces. Due to its minimal dead band, the sensor can measure at close range, which is ideal for compact installations. Furthermore, the diameter of the sound beam can be adapted to suit the application without any loss in detection range. A wide diameter enables detection across large areas where target objects could appear at any location. A smaller sound beam eliminates interference from echo effects, which can be used, for example, to optimize measurements in a narrow silo.

When using multiple sensors near each other, the sound waves may be superimposed on top of each other, which interferes with detection. To prevent this, the UB*-F42 series offers three different synchronization modes: common, multiplex, and triggered externally. These modes enable devices operated in parallel to be adapted for different applications. Up to ten sensors can be connected via a synchronization input; synchronization takes place automatically and without additional parameterization.

Suitable for a Variety of Applications

The resilient principle of measurement used by the ultrasonic sensors and the flexible device concept of the UB*-F42 series enable the devices to be used in a wide variety of applications. The areas of use range from fill level detection and intralogistics to mechanical production. Since just one device type can be used for a wide range of applications, stock levels of replacement devices can be kept to a minimum.

Ultrasonic sensor UB*-F42 monitoring gravel bunker

Fill and Stock Level Measurements

Ultrasound can detect solids just as reliably as it can detect liquid levels. Rising vapors in a container, tank, or silo do not affect the measurement. Measurements are also unaffected by dust and precipitation in open bulk material containers and pits. The sound beam detects both the horizontal level and the surface of the bulk material, which is often cone-shaped. The signal from the three-dimensional sensing range can be used to form a valid average. The principle of measurement is insensitive to weather conditions and the housing offers a high degree of protection, ensuring permanent and reliable detection even under challenging conditions.

Ultrasonic sensor UB*-F42 detecting presence of truck at truck wash exit

Gate Monitoring, Entry, and Exit Monitoring

If a UB*-F42 sensor is fitted in a gateway or a parking area, it can detect vehicles passing through or parked in the area. The sensor can be parameterized to ensure reliable gate monitoring or presence detection. The contours, colors, and surface properties of the vehicle have as little impact on detection as tough ambient conditions.

Ultrasonic sensor UB*-F42 monitoring material in sheet metal machine

Intralogistics, Production, and Material Handling

At areas in the production process where rolls of material (e.g., paper, foils, sheet metal) are used, the sensor uses the reducing diameter of the roll to measure consumption. Additional control and measuring tasks can also be carried out using devices from the UB*-F42 series, such as sag monitoring during material feed processes.

video thumbnail cubical all-rounder

Highlights of UB*-F42 Ultrasonic Sensors

  • Versatile in use due to a wide range of features, IP67 degree of protection, small dead bands, and universal measuring principle
  • High machine availability: integrated IO Link interface enables access to sensor parameters, diagnostic and process data
  • Fault free operation: simple sensor synchronization when using several sensors in parallel
  • Adjustable sound beam for optimal adaptation to the application without loss of range
  • Front and sidelooker variants in a wide variety of sensing ranges enable easy integration even in tight installation conditions