High-Current Outputs Expand Application Possibilities of 6000 Series Purge and Pressurization System

Series 6000 purge and pressurization system

In hazardous-area applications, switching enclosure power is a critical function—particularly when higher electrical loads are involved. In many cases, this has traditionally required additional costly switching hardware, increasing system complexity and installation effort.

Pepperl+Fuchs now expands the capabilities of its 6000 Series purge and pressurization system with a high-current output option designed to address these requirements more efficiently.

Series 6000 purge and pressurization system mounted on vapor pressure analyzer

Higher Current Capability for Direct Power Switching in Hazardous Areas

The enhanced 6000 Series electronic processing control unit (EPCU) features two enclosure contacts rated up to 12 A per contact. This increased capacity allows the control unit to switch enclosure power directly within the system for a broader range of applications. As a result, higher-load applications, such as gas analyzer systems or enclosures with integrated heating, can often be implemented without the need for additional Ex-rated contactors or breakers, resulting in cost savings.

Additionally, by integrating the switching function directly into the control unit, the system architecture is simplified which reduces installation effort and supports more compact enclosure designs.

Part of the Proven 6000 Series Platform

The high-current option is fully integrated into the proven 6000 Series, a fully automatic Type X / Ex pxb purge and pressurization system for Class I, Class II, Division 1; Zone 1 / Zone 21 to non-hazardous areas. This system combines controller, pneumatics, electrical I/O, and user interface in a single enclosure and automatically energizes enclosure power once the enclosure is safe and maintaining pressure.

With its flexible configuration and global certifications, it supports a wide range of industrial applications. The high-current variants retain the established functionality and certifications of the standard system, ensuring consistent performance and seamless integration.

Highlights of the 6000 Series Purge and Pressurization System with High-Current Outputs

  • Two enclosure contacts rated up to 12 A per contact for higher-current applications
  • Direct switching of enclosure power within the control unit
  • Reduced need for costly additional Ex-rated switching components such as contactors or breakers
  • Simplified system design with fewer components and less wiring effort
  • Integrated solution combining controller, pneumatics, electrical I/O, and programming interface
  • Designed for Type X / Ex pxb purge and pressurization applications
  • Global certifications for use in hazardous areas
  • Compatible with existing 6000 Series infrastructure such as EPV-6000 vents