VOC Industrial Event Camera: Maximum Insight via Event-Based Recordings

VOC industrial event camera

What happened? This question often arises in production and logistics processes, for example when a machine is shut down in an emergency or another malfunction occurs during operation. The VOC industrial event camera helps with troubleshooting by providing event-driven image or video recordings up to 900 seconds before and after a specified trigger signal. This makes it easy to determine what triggered the event via remote diagnostics. Downtime is minimized, and processes are automatically documented.

Illustration of the ring buffer of the industrial event camera

Image or Video Recordings 900 Seconds Before and After the Trigger Signal

The new generation of event cameras from Pepperl+Fuchs offers a 24/7 live view of the application. It stores the last 900 seconds of continuous video recording in a ring buffer. If a predefined trigger event occurs, the VOC industrial event camera saves the 900 seconds before and after the event in an integrated memory. This provides a total of 1,800 seconds of relevant video material for analyzing the fault event.

In addition to videos (in Full HD), images (with 12 MP) can also be stored. The videos or images are automatically time-stamped so that they can be quickly and easily assigned. Via a UDP interface, user-defined information such as error codes or status messages can be displayed in a text overlay directly in the recording. This facilitates analysis of recorded events, which can be used for both immediate troubleshooting and long-term process documentation and optimization.

Optimal Adaptation to the Application

The VOC industrial event camera has a zoom function so that the recording can be focused on the relevant area. Various trigger options are available for optimal adaptation to the application—whether digital input, UDP, or REST API. With the VOC Advanced version, users can define additional trigger events: movements or changes in brightness, exceeding an acceleration limit, or trigger signal from another camera. In addition, the Performance version can detect human presence as an event. The industrial event camera can be easily integrated into IT systems using REST API. WebRTC and RTSP streams are available for streaming. The camera can also be used outdoors or in refrigerated areas due to its IP65 degree of protection and operating temperature of -30 to +50 °C.

Focus on Data Protection and Cybersecurity

For maximum data protection, Pepperl+Fuchs event cameras offer powerful features. Specific areas of the image, such as walkways, can be masked. The VOC Performance version additionally supports face blurring to ensure that no photos or videos of people are stored. In addition, automatic video recording can also be deactivated via the digital input or API, for example, during maintenance.

With the HTTPS protocol, all data is transmitted using end-to-end encryption. The event cameras can also support access control analysis and documentation: motion triggers detect when someone enters a restricted area. Furthermore, the Performance version offers person recognition, enabling reliable detection of individuals in a hazardous areas.

Application Examples

From production to logistics—the event camera is used in a wide variety of applications.

Application of the industrial event camera in battery module manufacturing

Battery Manufacturing

The VOC reliably monitors every step in battery module manufacturing. If an error occurs, the system captures the moments immediately preceding the event, allowing rapid analysis to identify and correct the root cause.

Person recognition with the industrial event camera

Access Security

When an employee enters a restricted area, the event camera captures the event using motion triggers or AI-based human recognition. This allows rapid measures to protect personnel and maintain site safety.

The industrial event camera monitors palletizing processes

Palletizing

The VOC monitors palletizing and depalletizing processes. If, for example, a carton falls from a pallet at a later stage in the process, the recorded footage makes it possible to verify whether it was loaded correctly.

Discover the VOC Event Camera in Our Video!

Highlights

  • Event-driven image or video recordings up to 900 s before and after the trigger signal—for simple remote diagnosis or automatic documentation
  • Fast analysis: recording of relevant situations with timestamp and memory as well as individual additional text
  • Reliable privacy protection through hiding of defined image areas, face blurring, and deactivation of ring buffer
  • Encrypted data transmission through HTTPS protocol ensures comprehensive cybersecurity
  • Optimal adaptation to the application due to a wide variety of trigger options
  • Easy integration into IT systems via REST API, integration of live streams via WebRTC and RTSP